Slide systems

From tried and trusted undercut solutions to matching accessories such as slide stops and inclined pins – our comprehensive range of products offers everything from one source.

Your benefits at a glance

Fully configured slides from stock

Perfectly matched, quickly available and ready to install without a lot of design effort – for short procurement and lead times in mould making.

Wide variety of slides

From the smallest slide unit on the market to temperature regulated variations: the wide selection of slide systems ensures the right solutions for every requirement.

DLC coating for optimal sliding surfaces

The DLC slide contact minimises friction and wear – for smooth running, high process reliability and a long service life of the slide units.

CAD data with installation spaces available

CAD models including installation spaces are available immediately – for fast design, fewer follow-up questions and seamless integration into your mould layout.

Our slide system highlights for your mould base

cms.image_map.image-alt
Compact slide unit E 3360

The slide unit with its integrated shim can be mounted from the split line face. Its sliding surface is DLC-coated.

Slide surface: 23 x 12 mm to 40 x 31 mm

To the product
Slide unit, small E 3300

This unique slide unit with integrated shim and DLC coating is equipped with a classic inclined pin and a cotter. Optimum use of space is ensured thanks to the mirrored versions. Moreover, the whole unit can be mounted from the split line face.

Slide surface: 10 x 10 mm to 12 x 12 mm

To the product
TT slide unit E 3310

The smallest slide unit of the market features high force transmission thanks to the surface contact in the T guide. The DLC-coated slide itself as well as the guide and the cotter can be mounted from the split line face.

Slide surface: 8 x 6 mm to 18 x 14 mm

To the product
Compact slide unit, narrow E 3330

Thanks to its very slim design, this high-precision and ready-to-use compact slide unit is perfectly suited to small installation spaces. It is also equipped with an integrated shim and DLC coating.

Slide surface: 16 x 10 mm to 28 x 22 mm

To the product
Cooled compact slide unit E 3380

The high-precision DLC-coated compact slide unit enables a slide stroke of up to 40 mm. and guarantees maximum part quality as well as the shortest possible cycle times thanks to its integrated cooling. It can be mounted from the split line face and features a high force transmission thanks to the surface contact between slide and cotter.

Slide surface: 18 x 18 mm to 30 x 30 mm

To the product
Slide unit, large E 3130

This precisely coordinated assembly can be easily mounted from the split line face. and may be equipped with a cooling system. Moreover, the slide retainer can be integrated directly in the DLC-coated guide.

Slide surface: 20 x 40 mm to 100 x 120 mm

To the product

Our solutions at a glance

Through the use of standardised and exclusive Meusburger products you benefit from efficient and cost-effective realisation of your projects.

Slide unit, large

The perfectly matched and ready-to-use slide unit offers a reliable and easy-to-install solution. The perfectly matched components guarantee high process reliability and a long service life.

The DLC coating ensures optimal sliding contact and reduces friction and therefore wear to a minimum.

From a thickness of 40 mm (s ≥ 40) it is possible to have a slide unit with integrated cooling. This enables targeted cooling and helps to further improve process stability.

Slide units for mould making

Which slide unit is right for which application? In mould making everything depends on the right solution – so we have put together a side-by-side comparison of the different types of slides and their functions. Find more advantages of our slide elements in our blog post.

Product overview

Discover all of our slides:

112 product(s) found
112 product(s) found
E 3130 Slide unit
Slide unit
55 item(s)
E 31300 Slide guide
Slide guide
70 item(s)
E 3132 Angle bracket for slide guide
Angle bracket for slide guide
68 item(s)
E 3136 Retaining strip
Retaining strip
42 item(s)
E 3017 Slide with bottom guide
Slide with bottom guide
55 item(s)
E 1030 Inclined pin with cylindrical collar
Inclined pin with cylindrical collar
151 item(s)
E 1032 Inclined pin with tapered collar
Inclined pin with tapered collar
125 item(s)
E 1034 Inclined pin without collar
Inclined pin without collar
122 item(s)
E 3060 Retainer for inclined pin
Retainer for inclined pin
19 item(s)
E 3064 Guide for inclined pin
Guide for inclined pin
8 item(s)
E 3024 Cotter with wear plate
Cotter with wear plate
59 item(s)
E 3030 Wear plate for cotter
Wear plate for cotter
65 item(s)
E 3011 Slide constructon kit, guiding rails embedded
Slide constructon kit, guiding rails embedded
39 item(s)
E 30110 Slide guiding kit, guiding rails embedded
Slide guiding kit, guiding rails embedded
73 item(s)
E 3012 Slide construction kit
Slide construction kit
37 item(s)
E 30120 Slide guiding kit
Slide guiding kit
37 item(s)
E 3013 Slide for core
Slide for core
15 item(s)
E 3014 Core for slide
Core for slide
15 item(s)
E 3016 Slide
Slide
48 item(s)
E 3026 Cotter with inclined pin retainer
Cotter with inclined pin retainer
15 item(s)
E 3027 Cotter with inclined pin retainer, threaded wear plate
Cotter with inclined pin retainer, threaded wear plate
11 item(s)
E 3031 Wear plate for cotter, with thread
Wear plate for cotter, with thread
11 item(s)
E 3117 One-sided guiding rail, with screw holes
One-sided guiding rail, with screw holes
67 item(s)
E 3160 Gliding plate with thrust piece
Gliding plate with thrust piece
22 item(s)
E 3162 Shouldered gliding plate with stoppers
Shouldered gliding plate with stoppers
49 item(s)
E 3300 Slide unit
Slide unit
16 item(s)
E 33001 Slide with thrust piece
Slide with thrust piece
4 item(s)
E 33002 Slide guide
Slide guide
4 item(s)
E 33003 Cotter with angle pin retainer
Cotter with angle pin retainer
8 item(s)
E 33004 Shim for cotter
Shim for cotter
2 item(s)
E 3310 TT slide unit
TT slide unit
4 item(s)
E 33101 TT slide
TT slide
4 item(s)
E 33102 TT slide guide
TT slide guide
3 item(s)
E 33103 TT cotter
TT cotter
3 item(s)
E 3330 Compact slide unit, narrow
Compact slide unit, narrow
5 item(s)
E 33301 Slide
Slide
5 item(s)
E 33304 Slide guide
Slide guide
5 item(s)
E 33305 Cotter
Cotter
5 item(s)
E 33306 Shim for cotter
Shim for cotter
5 item(s)
E 3335 Compact slide unit, internal undercut
New Compact slide unit, internal undercut
3 item(s)
E 33351 Slide, internal undercut
New Slide, internal undercut
3 item(s)
E 3360 Compact slide unit
Compact slide unit
3 item(s)
E 33601 Slide
Slide
3 item(s)
E 33604 Slide guide
Slide guide
3 item(s)
E 33605 Cotter
Cotter
3 item(s)
E 33606 Shim for cotter
Shim for cotter
3 item(s)
E 3380 Cooled compact slide unit
Cooled compact slide unit
6 item(s)
E 33801 Cooled slide
Cooled slide
3 item(s)
E 33802 Cotter
Cotter
2 item(s)
E 33803 Guiding rail
Guiding rail
3 item(s)
50 of 112 shown

Interesting topics for you
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.